Electronic device circuit breaker - ECP 8 - 0912019

Electronic device circuit breaker, Connection method: Screw connection, Width: 12.5 mm, Fuse type: Electronic, Fuse type: Automatic device, Mounting type: On base element, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Can be plugged onto TMCP SOCKET M base
  • Design width of just 12.5 mm
  • Capacitive loads can be switched on and loads are only switched off in the event of an overload or short circuit
  • Operating or error state indicated by LED and integrated signal contacts
  • Selective protection of all 24 V DC load circuits at switched-mode power supply units
  • Combination of active electronic current limitation and proven circuit breaker technology including electrical isolation
  • Residual current always limited to 1.8 times the nominal current

Key Commercial Data

Orderkey 0912019
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 267 (C-6-2015)
GTIN 4046356014342
Weight per Piece (excluding packing) 72.820 g
Custom tariff number 85362010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback