Electronic device circuit breaker - ECP-E 2A - 0900210

Electronic device circuit breaker, Number of positions: 1, Connection method: Screw connection, Width: 12.5 mm, Fuse type: Electronic, Fuse type: Automatic device, Mounting type: On base element, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Can be plugged onto TMCP SOCKET M base
  • Design width of just 12.5 mm
  • The operating or error state is indicated by a multi-color LED as well as an integrated status output (12)

Key Commercial Data

Orderkey 0900210
Packing unit 5 pc
Note Made to Order (non-returnable)
Catalog page Page 266 (C-6-2015)
GTIN 4046356103992
Weight per Piece (excluding packing) 41.500 g
Custom tariff number 85362010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback