Terminal box - E S4 A 300X500X160 - 0899611

Terminal box, Material: Stainless steel 304 / 1.4301, Surface: brushed, silver, 300 mm x 500 mm x 160 mm, Type of locking: Screw-on cover, Scope of supply: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
  • Reduced assembly and approval effort thanks to ready-equipped terminal boxes
  • Flange plates possible on four sides of the housing, including seal protection
  • Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications

Key Commercial Data

Orderkey 0899611
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626286532
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 94032080

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback