Terminal box - C S6 A 300X400X200 - 0899140

Terminal box, with door hinge and quarter turn locking, including mounting plate, without flange plates, Material: Stainless steel, 316L/1.4404, Surface: brushed, silver, 300 mm x 400 mm x 200 mm, Type of locking: Door with replaceable hinge

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
  • Reduced assembly and approval effort thanks to ready-equipped terminal boxes
  • Flange plates possible on four sides of the housing, including seal protection
  • Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications

Key Commercial Data

Orderkey 0899140
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626204703
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 94032080

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback