Shrink sleeve - WMS-2 HF 3,2 (30X5)RL CUS - 0833216

Shrink sleeve, Roll, white: user-defined, Cut, mounting type: slide on, cable diameter range: 1.5 - 3.2 mm, lettering field size: 30 x 5 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • WMS ... shrink sleeves provide permanent and captive conductor and cable marking
  • The sleeves are pre-assembled for optimum use of material
  • The sleeves remain flexible after shrinking
  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
  • The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors

Key Commercial Data

Orderkey 0833216
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626044835
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback