Conductor marking - UCT-WMCO 2,9 (18X4) YE CUS - 0831213

Conductor marking, can be ordered: by sheet, yellow, labeled according to customer specifications, Mounting type: clip on, Cable diameter: 2-2.9 mm, Lettering field: 18 x 4 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
  • Large-surface labeling option in a space-saving design
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Secure tight fit even in the event of vibrations
  • The format automatically ensures printing with a high degree of positioning accuracy
Logo

Key Commercial Data

Orderkey 0831213
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626006932
Weight per Piece (excluding packing) 9.990 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback