Plastic label - PMLP-RFID/UHF (110X38) - 0831031

The figure shows version

Plastic label with integrated RFID-UHF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: adhesive, lettering field size: 110 x 38 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK CLED
  • The sheets provide space for including function texts
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0831031
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 312 (C-5-2015)
GTIN 4046356940610
Weight per Piece (excluding packing) 18.210 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback