Snap-in markers - PMP-RFID/UHF (110X38) - 0831029

The figure shows version

Insert label with integrated RFID-UHF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 110 x 38 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UCT-PMP ... UniCard system marking range includes markers that can be fitted into existing CARRIER-EMP label frames
  • Marking service: Phoenix Contact can custom-mark all UniCard markers according to your requirements
  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK CLED
  • The sheets provide space for including function texts
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0831029
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 313 (C-5-2015)
GTIN 4046356940597
Weight per Piece (excluding packing) 17.190 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback