Insert label - PMLP-RFID/HF (90X38) - 0830956

Insert label with integrated RFID-HF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: adhesive, lettering field size: 110 x 38 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The PMP-RFID ... system marking range includes markers that can be fitted into existing CARRIER-PMP... label frames
  • Additional information can be written to the integrated RFID-HF transponder
  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The markers are located in a frame and can be marked quickly and easily with the BLUEMARK CLED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0830956
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 312 (C-5-2015)
GTIN 4046356912297
Weight per Piece (excluding packing) 20.010 g
Custom tariff number 85235200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback