Conductor marking collar - UCT-WMS 3,2 (12X4) VT CUS - 0830206

Conductor marking collar, can be ordered: by sheet, violet, labeled according to customer specifications, Mounting type: slide on, for terminal block width: 5.2 mm, Cable diameter: 1.5-3.2 mm, Lettering field: 12 x 4 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UCT-WMS ... UniCard labeling range includes markers that can be threaded onto conductors
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The sheets provide space for including function texts
  • The markers support multi-line labeling
Logo

Key Commercial Data

Orderkey 0830206
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356629942
Weight per Piece (excluding packing) 14.690 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback