High-temperature label - EML-HT (40X15)R CUS - 0830168

The figure shows the EML (40x8)R version

High-temperature label, can be ordered: By line, white, labeled according to customer specifications, Mounting type: Adhesive, Lettering field: 40 x 15 mm

Price:

Configuration

Overview

Technical data

Approvals

Downloads

Your advantages

  • Labeling service: Phoenix Contact can custom-label all EMLHT ... markers according to your requirements
  • High weathering and chemical resistance
  • Continuous temperature range of -40°C to +180°C, +300°C for up to 60 seconds
  • White acrylate label with high level of temperature resistance
  • For PCB marking, can be used in all industrial soldering processes
  • The EMLHT ... materials are UL-listed
Logo

Key Commercial Data

Orderkey 0830168
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 283 (C-5-2013)
GTIN 4046356627993
Weight per Piece (excluding packing) 0.330 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback