Cable marker - US-WMT (10X4) VT CUS - 0829961

Cable marker, can be ordered: By card, violet, labeled according to customer specifications, Mounting type: Thread on, Cable diameter: 0.6-7 mm, Lettering field: 10 x 4 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • The US-WMT ... UniSheet labeling range includes markers for conductor marking with marking collars from the PATG/PATO ... system
  • The markers, which are supplied as uniform cards, can be labeled quickly, easily, and cost-effectively using the THERMOMARK CARD
  • Labeling service: Phoenix Contact can custom-label all UniSheet markers according to your requirements
  • The perforated marking strips are easy to separate and can be easily fitted
  • Labeled insert strips are simply inserted into the collars. This protects the marking against dirt.
  • The sheets provide space for including function texts
Logo

Key Commercial Data

Orderkey 0829961
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 187 (C-5-2013)
GTIN 4046356612852
Weight per Piece (excluding packing) 12.310 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback