Marker for terminal blocks - UCT-TMF 5 VT CUS - 0829662

Marker for terminal blocks, can be ordered: by sheet, violet, labeled according to customer specifications, Mounting type: Snap into flat marker groove, for terminal block width: 5.2 mm, Lettering field: 4.4 x 4.7 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UCT-TMF ... UniCard labeling range includes markers for products with tall and flat marker grooves
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • The markers, which are supplied in uniform sheets, can be labeled quickly, easily, and precisely using the THERMOMARK CARD and the BLUEMARK LED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The sheets provide space for including function texts
Logo

Key Commercial Data

Orderkey 0829662
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 87 (C-5-2013)
GTIN 4046356598149
Weight per Piece (excluding packing) 11.190 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback