Marker for terminal blocks - UCT-TM 4 VT CUS - 0829592

Marker for terminal blocks, can be ordered: by sheet, violet, labeled according to customer specifications, Mounting type: Snap into tall marker groove, for terminal block width: 4.2 mm, Lettering field: 3.6 x 10.5 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The markers, which are supplied in uniform sheets, can be labeled quickly, easily, and precisely using the THERMOMARK CARD and the BLUEMARK LED
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The sheets provide space for including function texts
  • The UCT-TM... UniCard labeling range includes markers for products with tall marker grooves
Logo

Key Commercial Data

Orderkey 0829592
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 83 (C-5-2013)
GTIN 4046356597418
Weight per Piece (excluding packing) 13.500 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback