Cable marker - UC-WMTBA (24X5) BN CUS - 0829479

The figure shows a version of the article

Cable marker, can be ordered: by sheet, brown, labeled according to customer specifications, Mounting type: Assembly with cable binders, Cable diameter: >4 mm, Lettering field: 24 x 5 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0829479
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356570220
Weight per Piece (excluding packing) 9.700 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback