Conductor marker - UC-WMCO 1,6 (21X3) VT CUS - 0829045

Conductor marker, can be ordered: by sheet, violet, labeled according to customer specifications, Mounting type: slide on, Cable diameter: 1.3-1.6 mm, Lettering field: 21 x 3 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Large-surface labeling option in a space-saving design
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Secure tight fit even in the event of vibrations
  • The sheets provide space for including function texts
  • The format automatically ensures printing with a high degree of positioning accuracy
Logo

Key Commercial Data

Orderkey 0829045
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 171 (C-5-2013)
GTIN 4046356538497
Weight per Piece (excluding packing) 11.670 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback