Conductor marker - UC-WMC 3,1 (23X4) VT CUS - 0826775

Conductor marker, can be ordered: by sheet, violet, labeled according to customer specifications, Mounting type: clip on, Cable diameter: 1.9-3.1 mm, Lettering field: 23 x 4 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • One-handed assembly
  • Can be clipped on even after wiring has been completed
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Two labeling areas that are clearly legible at all times
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • The sheets provide space for including function texts
  • The markers support multi-line labeling
  • The format automatically ensures printing with a high degree of positioning accuracy
Logo

Key Commercial Data

Orderkey 0826775
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 165 (C-5-2013)
GTIN 4046356364096
Weight per Piece (excluding packing) 8.700 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback