Conductor marker - UC-WMC 3,1 (30X4) VT - 0825372

Conductor marker, Sheet, violet, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, Mounting type: clip on, Cable diameter: 1.9-3.1 mm, Lettering field: 30 x 4 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • Can be clipped on even after wiring has been completed
  • One-handed assembly
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Two labeling areas that are clearly legible at all times
  • The sheets provide space for including function texts
  • The markers support multi-line labeling
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0825372
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 163 (C-5-2015)
GTIN 4046356350440
Weight per Piece (excluding packing) 9.000 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback