Marker card - SK 5,0 REEL P12,5 WH CUS - 0825130

The figure shows a version of the article

Marker card, can be ordered: By card, white, labeled according to customer specifications, Mounting type: Adhesive, for terminal block width: 12.5 mm, Lettering field: continuous x 5 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0825130
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356355117
Weight per Piece (excluding packing) 1.990 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback