Flat zack marker sheet - ZBFM 4/OG CUS - 0825032

The figure shows the white version

Flat zack marker sheet, can be ordered: by sheet, orange, labeled according to customer specifications, Mounting type: Snap into flat marker groove, for terminal block width: 4.2 mm, Lettering field: 4.2 x 5.2 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0825032
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356357654
Weight per Piece (excluding packing) 3.600 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback