Cable marker - WML 16 (25X12)A4 CUS - 0824893

The figure shows a similar product

Cable marker, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 16 mm, lettering field size: 25 x 12 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The cable marker labels consist of a self-adhesive marking field and a transparent protective foil
  • The cable marker labels do not increase the cross section of the cable, allowing the cable to be subsequently drawn through cable ducts, for example
  • The protective foil is wound over the labeling and provides permanent protection against dirt and abrasion
  • Resistant to solvents
Logo

Key Commercial Data

Orderkey 0824893
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356358163
Weight per Piece (excluding packing) 9.000 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback