Engraving material - GPE 45X14 SR/R CUS - 0824427

The figure shows the version GPE 27x12,5 SR/R

Engraving material, can be ordered: by sheet, silver, labeled according to customer specifications, Mounting type: Adhesive, Lettering field: 45 x 14 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Can be labeled easily using the CMS‑P1‑PLOTTER
  • Can be engraved using the P1 ENGRAVING UNIT
  • The adhesive foil used ensures good adhesive properties, even on uneven surfaces
  • Two-layer material
  • Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
  • The label sheet consists of prefabricated, individual self-adhesive labels
Logo

Key Commercial Data

Orderkey 0824427
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 294 (C-5-2013)
GTIN 4046356352970
Weight per Piece (excluding packing) 21.500 g
Custom tariff number 39203000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback