Cable marker label - FKML 35X25 WH CUS - 0824410

Cable marker label, can be ordered: Sheet, transparent/white, labeled according to customer specifications, Mounting type: Adhesive, Cable diameter: ≤18 mm, Lettering field: 35 x 25 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Laser printer controlled by means of the CLIP PROJECT software
  • Labeling can be performed with standard laser printers
  • Labeling service: Phoenix Contact can custom-label all cable marker labels according to your requirements
  • The cable marker labels are ideal for marking round cables and flat-ribbon cables
Logo

Key Commercial Data

Orderkey 0824410
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 163 (CL2-2011)
GTIN 4046356352819
Weight per Piece (excluding packing) 9.000 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback