Marker for terminal blocks - UC-TM 8 VT - 0819123

Marker for terminal blocks, Sheet, violet, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, Mounting type: Snap into tall marker groove, for terminal block width: 8.2 mm, Lettering field: 7.6 x 10.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-TM ... UniCard labeling range includes markers for products with tall marker grooves
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts
  • The markers support multi-line labeling

Key Commercial Data

Orderkey 0819123
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 56 (C-5-2015)
GTIN 4046356328807
Weight per Piece (excluding packing) 9.200 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback