Engraving material - GPE 27X18 WH/R - 0815208

The figure shows the version GPE 20x8 WH

Engraving material, Sheet, white, unlabeled, can be labeled with: P1 ENGRAVING UNIT, CMS-P1-PLOTTER, PLOTMARK, ENGRAVING UNIT, Mounting type: adhesive, Lettering field: 27 x 18 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Can be engraved using the P1 ENGRAVING UNIT
  • Can be labeled easily using the CMS‑P1‑PLOTTER
  • Two-layer material
  • Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
  • The adhesive foil used ensures good adhesive properties, even on uneven surfaces
  • The label sheet consists of prefabricated, individual self-adhesive labels

Key Commercial Data

Orderkey 0815208
Packing unit 10 pc
Catalog page Page 284 (C-5-2015)
GTIN 4046356014328
Weight per Piece (excluding packing) 19.300 g
Custom tariff number 39203000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback