Cable marker - UC-WMTBA (29X8)/LB BU - 0804466

The figure shows a version of the article

Cable marker, Sheet, blue, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: Assembly with cable binders, cable diameter: >4 mm, lettering field size: 29 x 8 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0804466
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4055626348780
Weight per Piece (excluding packing) 10.500 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback