Power supply unit - TMP/EXT.POWER-SUPPLY 100-240V - 0803672

Replacement power supply for THERMOMARK PRIME, input voltage at 100 V AC to 240 V AC / 1.5 A / 50 Hz to 60 Hz, output voltage at 24 V DC / 4.16 A

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 0803672
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626247779
Weight per Piece (excluding packing) 1,084.500 g
Custom tariff number 85044082