Insert label - PMP (90X38) YE - 0803282

The figure shows the white version

Insert label, Sheet, yellow, unlabeled, can be labeled with: BLUEMARK CLED, Mounting type: snapped into marker carrier, Lettering field: 90 x 38 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The PMP (90x38) system marking label is in a matrix
  • The marker can be printed quickly and easily with the BLUEMARK CLED
  • The marker is suitable for mounting in the CARRIER-PMP label holder
  • Marking service: Phoenix Contact can custom-mark all labels according to your requirements
  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0803282
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4055626017105
Weight per Piece (excluding packing) 17.130 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback