Control box with cover - ENF 2 ST SH 600X300X120 - 0801205

The figure shows version

Control box with cover, Material: Sheet steel, light grey RAL 7035, 600 mm x 300 mm x 120 mm, Type of locking: Screw-on cover, Scope of supply: Mounting plate

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801205
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356722186
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85489090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback