Control box with cover - ENF 2 ST SH 300X300X120 - 0801197

The figure shows version

Control box with cover, Material: Sheet steel, light grey RAL 7035, 300 mm x 300 mm x 120 mm, Type of locking: Screw-on cover, Scope of supply: Mounting plate

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801197
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356722117
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85489090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback