Control box with cover - EN 1 ST PC 200X360X149 - 0800822

Control box with cover, Material: Polycarbonate, light grey RAL 7035, 200 mm x 360 mm x 149 mm, Type of locking: Screw-on cover

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0800822
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356721257
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85489090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback