Shrink sleeve - WMS 2,4 (15X4)R YE CUS - 0800770

Shrink sleeve, Roll, yellow, perforated, Mounting type: slide on, Cable diameter: 0.8-2.4 mm, Lettering field: 15 x 4 mm

Price:

Configuration

Overview

Technical data

Approvals

Downloads

Your advantages

  • UL 224 (125°C, 600 V, all tubing)
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
  • MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531

Key Commercial Data

Orderkey 0800770
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 203 (C-5-2013)
GTIN 4046356629010
Weight per Piece (excluding packing) 0.820 g
Custom tariff number 49119900