Shrink sleeve - WMS 12,7 (EX20)R CUS - 0800707

Shrink sleeve, Roll, white: user-defined, perforated, mounting type: slide on, cable diameter range: 4.2 - 12.7 mm, lettering field size: max. 30 mm

Price:

Configuration

Overview

Technical data

Approvals

Downloads

Your advantages

  • Individual labels can be ordered with a maximum length of 30 mm
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
  • UL 224 (125°C, 600 V, all tubing)
  • MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531

Key Commercial Data

Orderkey 0800707
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 206 (C-5-2013)
GTIN 4046356628426
Weight per Piece (excluding packing) 0.690 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback