Shrink sleeve - WMS 6,4 (EX10)RL BK - 0800430

The figure shows the WMS 12,7 (Ex20)R BK version

Shrink sleeve, Roll, black, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK W, Unperforated, Mounting type: slide on, Cable diameter: 2.1-6.4 mm, Lettering field: 10 x 100000 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Available in the form of continuous rolls and can be printed on both sides using the THERMOMARK W2 printer
  • The shrink sleeves are automatically perforated or cut to the required length during the printing process
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
  • MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
  • UL 224 (125°C, 600 V, all tubing)
  • Individual markers can be cut to any length up to 1 m

Key Commercial Data

Orderkey 0800430
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 193 (C-5-2015)
GTIN 4046356626286
Weight per Piece (excluding packing) 731.000 g
Custom tariff number 39173200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback