Shrink sleeve - WMS 2,4 (15X4)RL - 0800389

The illustration shows WMS 6,4 (30X10)R

Shrink sleeve, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, perforated, Mounting type: slide on, Cable diameter: 0.8-2.4 mm, Lettering field: 15 x 4 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • UL 224 (125°C, 600 V, all tubing)
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
  • The sleeves are pre-assembled for optimum use of material
  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
  • The sleeves remain flexible after shrinking
  • The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors
  • Up to four markers per sleeve are separated by perforations

Key Commercial Data

Orderkey 0800389
Packing unit 1 pc
Catalog page Page 191 (C-5-2015)
GTIN 4046356626569
Weight per Piece (excluding packing) 33.330 g
Custom tariff number 39173200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback