Fuse panel feed-through terminal block - DFK 4-SI(6,3X32) BK - 0708344

The illustration shows version DFK 4-SI (5X20) BK

Fuse panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 0, load current: 10 A, cross section: 0.2 mm² - 6 mm², AWG 24 - 10, connection direction of the conductor to plug-in direction: 0 °, width: 12.2 mm, color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • PE terminal block with ground function in accordance with IEC 60947-7-2
  • Touch-proof insulating housing
  • The feed-through terminal blocks snap into the panel cutout automatically
  • Universal screw connection with screw locking
Logo Logo Logo Logo

Key Commercial Data

Orderkey 0708344
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 639 (C-1-2013)
GTIN 4017918004613
Weight per Piece (excluding packing) 16.480 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback