MINI-PS-120-230AC/24DC/0.65
-
Power supply
2938497
Power supply unit, primary switched-mode
Product details
Nominal input voltage range | 100 V AC ... 240 V AC |
Input voltage range | 85 V AC ... 264 V AC |
90 V DC ... 350 V DC | |
Input voltage range AC | 85 V AC ... 264 V AC |
Input voltage range DC | 90 V DC ... 350 V DC |
Inrush current | < 10 A (at 25 °C, < 1 ms) |
AC frequency range | 47 Hz ... 63 Hz |
Frequency range DC | 0 Hz |
Mains buffering time | > 30 ms (at 120 V AC) |
> 100 ms (at 230 V AC) | |
Current consumption | 0.2 A (at 230 V AC (nominal load)) |
0.4 A (at 120 V AC (nominal load)) | |
Typical response time | < 1 s |
Input fuse | Internal |
Efficiency | > 80 % (for 230 V AC and nominal values) |
Nominal output voltage | 24 V DC ±3 % |
Nominal output current (IN) | 0.65 A (up to 60 °C) |
POWER BOOST (IBoost) | 1.2 A |
Residual ripple | < 100 mVPP |
Output power | 15.6 W |
Peak switching voltages nominal load | < 20 mVPP (20 MHz) |
Maximum no-load power dissipation | < 2.2 W |
Power loss nominal load max. | < 3.2 W |
Connection in parallel | yes, for assembling redundant systems |
Connection in series | yes |
Input | |
Connection method | Pluggable screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 7 mm |
Screw thread | M3 |
Output | |
Connection method | Pluggable screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 7 mm |
Signal output | |
Status display | Green LED (DC OK = LED permanently lit) |
Insulation voltage input/output | 3 kV (routine test) |
4 kV (type test) |
Product type | Power supply |
MTBF (IEC 61709, SN 29500) | > 500000 h |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Assembly note | alignable: vertical with spacing > 10 cm, horizontal with zero spacing |
Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
Type of housing | Polyamide PA, color: green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C (UL up to 50°C) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
Standard - Safe isolation | DIN VDE 0100-410 |
Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
Item number | 2938497 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CMPM13 |
GTIN | 4017918607555 |
Weight per piece (including packing) | 140 g |
Weight per piece (excluding packing) | 140 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates