DFK-WW(1 X1) - Panel feed-through terminal block
0735032

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Wire-Wrap® connection, number of positions: 1, load current: 10 A, cross section: 0.2 mm2 - 4 mm2, connection direction of the conductor to plug-in direction: 90 °, width: 5.9 mm

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Defined contact force ensures that contact remains stable over the long term
Allows connection of two conductors
Tool-free snap-in principle enables easy mounting on the device panel