Summer Promotion 2020

Summer Promotion 2020

Promotion is available from July 1st
to September 30th, 2020.


All orders must include promo code:
Summer 2020

Package 1:

THERMOFOX SET for FREE!

The THERMOFOX handheld printer is ideally suited for fast marking on site.

  • Maintenance-free operation with proven thermal transfer printing technology.
  • Printing of self-adhesive, non-sticky labels and shrink sleeves.
  • The THERMOFOX prints materials in cassette format, which contain the material to be marked and the appropriate ink ribbon.
  • Intuitive user guidance thanks to a well-structured menu and direct input keys.
  • 8 different barcodes and over 300 symbols can be integrated.

OFFER: Free THERMOFOX SET (#0803986) when ordering Thermofox consumables.*

Package 2:

THERMOMARK ROLL 2.0 for FREE!

The THERMOMARK ROLL 2.0 prints markers in roll format for top quality terminals, wires, cables, equipment, and plant marking applications. You can easily create high-quality printed labels and markers.

  • Printing of punched and continuous adhesive labels, insert labels, and shrink sleeves.
  • Fast, high-quality, and durable printing.
  • Easy and intuitive operation via touch color display.
  • Easy to control with the PROJECT complete software.
  • USB and Ethernet connections.

OFFER: Free THERMOMARK ROLL 2.0 (#1085260) when ordering Thermomark Roll consumables.*

Package 3:

THERMOMARK ROLL 2.0 and Perforation Cutter for FREE!

The THERMOMARK ROLL 2.0 prints markers in roll format for top quality terminals, wires, cables, equipment, and plant marking applications. The perforation cutter is very useful when printing on heat shrinkable sleeves for cable marking.

  • Printing of punched and continuous adhesive labels, insert labels, and shrink sleeves
  • Fast, high-quality, and durable printing
  • Easy and intuitive operation via touch color display
  • Easy to control with the PROJECT complete software
  • USB and Ethernet connections
  • Custom perforation cuts of continuous markers with cutter

OFFER: Free THERMOMARK ROLL 2.0 (#1085260) and Free THERMOMARK ROLL-CUTTER/P (#5146435) when ordering Thermomark Roll consumables and shrinkable sleeves.*

Package 4:

THERMOMARK CARD 2.0 for FREE!

The THERMOMARK CARD 2.0 prints markers in card format for top quality terminals, wires, cables, equipment and plant marking applications. You can easily create high-quality printed labels and markers.

  • Maintenance-free operation with proven thermal transfer printer with 300 dpi print resolution.
  • Easy to control with PROJECT COMPLETE software.
  • Automatic material detection prevents printing errors.
  • Fast, high-quality, and durable printing; printing time for one card is less than 8 seconds.
  • Easy and intuitive operation via touch color display.
  • For all UniCard (UCT) and UniSheet (US) materials.
  • USB and Ethernet connections.

OFFER: Free THERMOMARK CARD 2.0 (#1085267) when ordering Thermomark Card consumables.*

Package 5:

THERMOMARK CARD 2.0 and THERMOMARK ROLL 2.0 for FREE!

The THERMOMARK CARD 2.0 prints markers in card format materials (Terminal marking).
The THERMOMARK ROLL 2.0 prints markers in roll format materials (Cable marking, Device marking, and Plant marking).

You can easily create high-quality printed labels and markers quickly and economically.

  • Easy to control with PROJECT COMPLETE software.
  • Automatic material detection prevents printing errors.
  • Fast, high-quality, and durable printing.
  • Easy and intuitive operation via touch color display.
  • USB and Ethernet connections.

OFFER: Free THERMOMARK CARD 2.0 (#1085267) and Free THERMOMARK ROLL 2.0 (#1085260) when ordering Terminal blocks.*

*Terms & Conditions:

  • All packages within this Summer Promotion are NOT valid in combination with any other promotion or special offer.
  • All packages within this Summer Promotion are valid for orders booked until 30/09/2020.
  • Country-specific terms and conditions apply. For further details on how you can get your free printing device, please get in touch with your sales contact person today.

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

THERMOFOX

Set-up of the handheld printer


THERMOMARK CARD – printer installation

This is how you start up the printer and create a test print.


THERMOMARK ROLL – printer installation

This is how you start up the printer and create a test print.

Flexible marking with thermal transfer printing

The THERMOMARK CARD 2.0 prints markers in card format for all industrial applications.

Compact card printer for industry
Learn more

The CLIPLINE complete terminal block system

Terminal blocks from Phoenix Contact can be freely combined and are available with all connection technologies

CLIPLINE Complete
Find out more

More Information