Thermal transfer printing system

Thermal transfer printing system

Intuitive, compact, efficient

Easy printing: the thermal transfer printing system can be installed in no time at all and is easy to operate.

Back to Printing and marking systems

Category

Search in Thermal transfer printing system

Show all products in this category

Use the thermal transfer printing systems to print marking material quickly and easily. The THERMOMARK CARD 2.0, on the other hand, prints materials in card and sheet format. The THERMOMARK ROLL 2.0 creates markings on roll and continuous formats. The THERMOMARK ROLLMASTER can be used as an industrial printer for large-format material rolls when handling large order volumes.

Together with a wide selection of materials, you are provided with a complete, perfectly coordinated marking system for all applications.

Your advantages

  • Reliable, thanks to the proven printing method and high availability
  • Service-friendly, thanks to maintenance-free operation
  • High quality, thanks to clear printing quality, bar codes and character heights from 1.6 mm
  • Compact and robust devices

Mobile THERMOMARK PRIME thermal transfer printer

THERMOMARK PRIME  

THERMOMARK PRIME

The THERMOMARK PRIME is the unique combination of proven, reliable printing technology, a complete, integrated marking software, and a durable, independent energy supply. The THERMOMARK PRIME is your transportable, mobile marking center. The touch screen, capsule ink ribbons, and a replaceable battery simplify printer operation on site, directly where it is needed.

  • Easy data entry, thanks to integrated marking software
  • Up to seven hours of operation, thanks to the high-performance battery pack
  • Material and ink ribbon can be changed easily in under ten seconds
  • Wide range of materials, with more than 600 marker types for marking a wide range of applications
  • Automatic ink ribbon, magazine and material detection prevents printing errors

THERMOMARK CARD 2.0 for card formats

THERMOMARK CARD 2.0 from Phoenix Contact prints card formats for marking terminals, conductors and cables, and equipment as well  

THERMOMARK CARD 2.0 prints plastic labels

The THERMOMARK CARD 2.0 is the efficient solution for printing plastic labels in card and sheet format. Operating and installing the compact printer is effortless. You can control the THERMOMARK CARD 2.0 directly and complete your orders using the PROJECT complete planning and marking software or the MARKING system app. The proven technology of the thermal transfer printer also provides you with high efficiency and practically maintenance-free operation.

  • High quality marking with fast processing
  • Easy operation
  • Easy integration into existing IT structures
  • Intuitive control with the PROJECT complete marking software or MARKING system app from Phoenix Contact
  • Maintenance-free operation

THERMOMARK ROLL 2.0 for roll and continuous formats

THERMOMARK ROLL 2.0 from Phoenix Contact prints roll and continuous formats for marking terminals, conductors and cables, and equipment as well.  

THERMOMARK ROLL 2.0 prints roll and continuous formats

The THERMOMARK ROLL 2.0 prints labels and shrink sleeves in roll and continuous formats for terminal, conductor, cable and equipment marking applications.

  • High quality marking with fast processing
  • Maintenance-free operation with proven thermal transfer printer technology
  • Intuitive control with the PROJECT complete marking software or MARKING system app from Phoenix Contact
  • For all labels and shrink sleeves
  • Simple operating concept with clear touch screen input
  • USB and Ethernet connections

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service


Good reasons for choosing THERMOMARK CARD

Familiarize yourself with THERMOMARK CARD


Good reasons for choosing THERMOMARK ROLL

Familiarize yourself with THERMOMARK ROLL


Good reasons for choosing THERMOMARK ROLLMASTER

Familiarize yourself with THERMOMARK ROLLMASTER