Back to overview

new

Fuse carriers for selective fuse protection – Optional protection against overcurrents

The new fuse carrier for TERMITRAB complete provides additional protection for your installation. Realize selective fuse protection for your signal lines against overcurrents in a compact space. Simply use conventional 5 x 20 mm miniature fuses to do so.

Your advantages

  • Simple fuse protection, thanks to the use of conventional 5x20 mm miniature fuses
  • Maximum space savings, thanks to direct installation at the protective device
  • High degree of application flexibility, thanks to easy retrofitting capability
  • Modular overcurrent protection, can be combined easily with surge protection devices

Main features

  • For conventional 5x20 mm fine fuses
  • Can be combined with TTC screw versions
  • Can be used with all multi-level TTC products, including knife disconnection

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Configurators

Configure products and solutions for your individual application.

Surge protection for measurement and control technology