Back to overview

new

Electronic circuit breakers for universal use

The PTCB electronic circuit breakers are ideal for simple, space-saving potential distribution. The narrow, single-channel devices can be combined easily with the CLIPLINE complete terminal block system. You can choose between adjustable or fixed nominal current variants.

Your advantages

  • Simple application setup due to bridging option to CLIPLINE complete terminal block system
  • More space in the control cabinet: narrowest protection on just 6 mm width
  • Flexible use and reduction of inventory due to adjustable current values on each device for a wide range of applications

Main features

  • 6 mm overall width
  • Using an LED display with traffic light colors to record the operating state
  • Individually adjustable from 1 through 8 A
  • Fixed nominal current variants with 2, 3, 4, and 6 A
  • Meets the requirements in accordance with NEC Class 2
  • Flexible use
  • Integrated remote signaling function


Back to overview
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
Configurators

Configure products and solutions for your individual application.

Protective devices – Device circuit breakers