Back to overview

High-tech UV LED printers – Industrial color printing made easy

The new generation of BLUEMARK ID printing systems is the all-in-one solution for industrial identification. An intuitive user interface guides you through the entire printing process. Furthermore, the BLUEMARK ID COLOR prints not just in monochrome, but also in CMYK color.

Your advantages

  • Versatile in use, thanks to optional color printing and the availability of over 1350 marking materials
  • Intuitive operation, thanks to integrated marking software
  • Optimized fluid use, thanks to scalable print resolution
  • Flexible material assembly, thanks to front feed and de-stacking magazine
  • Time savings, thanks to high print speed

Main features

  • Printing method: UV LED printing
  • Display: 7" multicolor touch display
  • Software onboard
  • Identification of UCT and US materials
  • Interfaces: USB, LAN, WLAN, Bluetooth
  • Weight: 20.8 kg

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

BLUEMARK ID COLOR

The all-in-one solution for industrial identification.

Flexible, fast, and easy

The TOPMARK LASER marking system provides you with the flexibility to implement the requirements of challenging industrial identification.

TOPMARK Laser Printer
Find out more

Mobile thermal transfer printer

Mark every application right on site.

Mobile thermal transfer printers from Phoenix Contact
The thermal transfer printer

Flexible information management

Store and read information on marking material with the integrated RFID transponder.

RFMARK HF
Click to find out more

Find a partner

Find out more about Phoenix Contact's channel partners in the Middle East and Northeast Africa.

Find a partner
Find a partner