Highly compact signal conditioners with plug-in connection technology

Highly compact signal conditioners with plug-in connection technology

Easier than ever but as slim as before

The highly compact MINI Analog Pro signal conditioners offer the easiest installation and startup in a confined space.

Back to Signal conditioners

Category

Search in Highly compact signal conditioners with plug-in connection technology

Show all products in this category

MINI Analog Pro is the first 6 mm signal conditioner range with plug-in connection technology. Clearly visible and easily accessible terminal points and current measurement during operation make your work even easier.

Your advantages

  • Easy installation, thanks to easily accessible terminal points, power bridging, and plug-in connection terminal blocks, also with Push-in connection technology
  • Safely isolated from the field to the network: space-saving network integration of freely combinable signal conditioners by means of compact gateways
  • Easy startup and servicing: measure signals without disconnecting current loops, plus optional disconnect function
  • Numerous parameterization options: easy configuration via DIP switches as well as extended configuration via software or smartphone app without additional accessories
  • Easy to maintain, thanks to large-surface marking areas, status LEDs in every signal conditioner, and group error messaging
  • Optimum signal quality, thanks to the latest switching technology and safe electrical isolation between input, output, and supply
  • Suitable for every application, thanks to multifunctional device types and extended supply voltage and operating temperature ranges

Safely isolated from the field to the network

Modular signal conditioner combination with plug-in gateways  

Modular signal conditioner combination with plug-in gateways

The easy-to-attach gateways enable you to integrate any MINI Analog Pro signal conditioner with current or digital output into your network in a space-saving way. Signal-specific input cards are no longer required.

MINI Analog Pro gateways for bus and network connection are available for the following protocols:

  • Modbus/RTU
  • Modbus/TCP
  • PROFIBUS DP

Easy installation and startup

Plug-in connection terminal blocks, disconnect function, current signal measurement, and smart configuration

1. Easy installation
Clearly visible and easily accessible terminal points and FASTCON Pro plug-in connection terminal blocks.

2. Easy startup and servicing
Interrupt signal and supply circuits with just a twist of the wrist with the disconnect function.

3. Easy measurement of current signals
Measure current signals during operation, without disconnecting current loops.

4. Numerous parameterization options
Easy configuration via DIP switches as well as extended configuration via software or smartphone app without additional accessories.

MINI Analog Pro product overview

Possible applications for MINI Analog Pro  

Possible applications for MINI Analog Pro signal conditioners

Analog IN/OUT

  • Universal signal conditioners
  • Standard signal conditioners
  • Repeater power supplies
  • Loop-powered isolators

Temperature

  • Universal measuring transducers for resistance thermometers
  • Universal measuring transducers for thermocouples

Frequency

  • Universal measuring transducers with frequency or PWM input
  • Universal analog frequency measuring transducers

Potentiometer

  • Potiposition transducers with automatic potentiometer detection

Digital IN

  • Signal conditioners for NAMUR sensors and floating contacts

Limit values

  • Threshold value switches with relay PDT output

Accessories

  • Constant voltage/constant current source
  • Supply components
  • Fault monitoring module
  • Marking material
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
Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers

Service


Highly compact signal conditioners

Now as easy as never before, but narrow as ever.


Easier than ever but slim as before

MINI Analog Pro offers the easiest installation and startup with minimum space requirements.


Industrie 4.0 in practice

Signal conditioners with bus and network connection