Back to overview

Compact splice boxes for future-proof data transmission

The FDX 20 series splice boxes ensure continuously reliable data transmission in real time. With their compact and uniform design, the splice boxes provide ample interior space for the secure connection of fiber optics.

Your advantages

  • Continuously reliable data connection, thanks to extensively tested components
  • Up to twelve duplex front connections and compact dimensions, for more space in the control cabinet
  • Perfectly sized and patented pigtail tray, for convenient splicing and compact bending radii
  • Reduced installation time, thanks to pre-assembled, ready-to-splice design
  • Intuitive front panel operation and clear control cabinet layout, thanks to uniform Phoenix Contact design

Main features

  • Interfaces: 6 of each LC duplex, LC quad, SC duplex, ST duplex, E-2000® (LSH)
  • Fiber categories: OM1-OM4 as well as OS2 with PC and APC polish
  • Dimensions (W  x  H  x D): 40 mm x 130 mm x 115 mm
  • Degree of protection: IP20


Back to overview

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Configurators

Configure products and solutions for your individual application.

Cables and lines

Service


Compact splice boxes of the FDX 20 series

Future-proof data transmission.