Back to overview

Connection-ready distribution blocks with Push-in connection

PTFIX distribution blocks with Push-in connection come ready to connect with different numbers of positions and mounting options. They can be used straight away and expanded as needed. PTFIX thus helps to ensure a flexible and cost-effective load and control current distribution. Simply unpack, connect, and you're done!

Your advantages

  • Time advantage up to 80%, thanks to assembly-ready blocks without manual bridging
  • Flexible use, thanks to DIN rail, direct or clamp installation
  • Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
  • Space savings of up to 50% on the DIN rail, thanks to transverse mounting
  • Clear wiring, thanks to eleven color variants

Main features

  • Push-in connection
  • Voltage: 500 V
  • Current: 24 A
  • Variants in 1.5 mm² and 2.5 mm²
  • 2.5 mm² power blocks with additional 6 mm² terminal point
  • Number of terminal points: 6, 12 and 18
  • Can be bridged and aligned with standard plug-in bridges
  • Testing option for all common test probes

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Configurators

Configure products and solutions for your individual application.

Ready-to-connect distribution blocks with Push-in connection