Crimping tool

Crimping tool

Professional crimping

Mechanical crimping pliers can be used to crimp all types of contacts safely and effortlessly.

Back to Hand tools

Category

  • Product list Connectors
    Connectors

    The connector product range offers a comprehensive range of different versions for conductor cross sections from 0.5 to 240 mm².

  • Product list Crimping tools
    Crimping tools

    Rugged crimping tools for fast contact processing, plus corresponding connectors in various different versions.

Search in Crimping tool

Show all products in this category

Process any kind of contact – ferrule, cable lug or coaxial connector – professionally and safely. Optimized leverage and the ergonomic handle geometry prevents fatigue when working.

Your advantages

  • Everything from a single source, thanks to the comprehensive product range
  • Easy handling, thanks to the ergonomic handle design
  • Durable, thanks to high-quality components and raw materials

CRIMPFOX DUO

CRIMPFOX DUO  

CRIMPFOX DUO

The new CRIMPFOX DUO crimping pliers can be used in every application. The rotating die enables front or lateral accommodation of ferrules. The pliers can also process Twin ferrules reliably thanks to the self-adjusting mechanism. In combination with the large cross section range of 0.14 mm² to 10 mm², this ergonomic tool is synonymous with comfort and flexibility.

CRIMPFOX Centrus

 CRIMPFOX Centrus  

CRIMPFOX Centrus

With its ergonomic design, optimized mechanics, and symmetrical crimping shape, crimping ferrules is child's play with the CRIMPFOX Centrus.

Thanks to the small opening angle of just 43° and the combination of hard and soft plastic on the handles, the Centrus is comfortable to hold. The pliers simplify your work thanks to the optimized transfer of force.

Available in two different cross section ranges, each in a square and hexagonal version, these crimping pliers cover a wide range of applications. The precise, symmetrical crimping shape guarantees consistently high quality results and therefore absolute process reliability.

Installation and removal tools

Installation and removal tools  

Installation and removal tools

You will find the right installation and removal tool for every crimp contact. The tools for installing or removing HEAVYCON contacts are versatile in application and durable.

In the event of assembly errors or changes to the wiring, a snapped-in contact may have to be removed. Use our unlocking tools for this.

Use assembly tools for small conductor cross sections. These are used to insert the crimp contact securely into the contact insert.

The fall protection system integrated into the hand grip is movable. The fall protection system reliably protects the mating face of the tools during transport and storage.

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Service

CRIMPFOX 4in1

Multifunctional crimping tool