Surge protection for MCR technology

Surge protection for MCR technology

Protect large numbers of signals

Powerful protective devices with low voltage protection levels provide optimum protection for your MCR applications.

Back to Surge protection and interference filters

Category

Search in Surge protection for MCR technology

Show all products in this category

A large number of sensors and actuators are monitored and controlled in applications for measurement and control technology. A failure due to surge voltages can have devastating effects. Our surge protective devices offer an ideal solution and help to avoid system failures for all applications.

Your advantages

  • Protection to suit your needs, thanks to the complete product portfolio for all common signals
  • Versatile use: designs and connection technology adapted to the application
  • Easy testing, thanks to the pluggable design of surge protective devices
  • Worldwide use in potentially explosive areas, thanks to ATEX and IECEx approvals
  • Surge protection for MCR technology is a part of the COMPLETE line system

TERMITRAB complete – The product range starting from 3.5 mm

TERMITRAB complete product range  

TERMITRAB complete product range

TERMITRAB complete is the world's narrowest surge protection for MCR technology. This product range provides you with a comprehensive system. It ranges from simple, single-stage surge protection to multi-stage, pluggable versions with knife disconnection, signaling, and remote signaling option.

The narrowest surge protective devices are just 3.5 mm wide. This represents space savings of up to 50% compared to installations with a 7 mm overall width.

The protective devices in the TERMITRAB complete range provide mechanical signaling that displays the status of the protective devices without the need for additional auxiliary power. Optional remote signaling modules visually monitor up to 40 protective devices. In the event of a thermal overload, the remote signaling modules notify the control room, for example, of the status in the form of a group message via a floating contact.

 

PLUGTRAB PT-IQ – Always know what is going on

PLUGTRAB PT-IQ surge protection  

Clear signal colors for the status of the protective device

PLUGTRAB PT-IQ is a system comprising a power supply and remote signaling module as well as the actual surge protective devices. The module supplies the protective devices and provides the group remote signaling for up to 28 protective modules.

The multi-stage signaling and remote signaling of the protective device is of particular interest. Each voltage-limiting component of the protective circuit is intelligently monitored.

A yellow status signal indicates that the performance limit has been reached, as a result of frequent surge voltages. The protective devices are still functional. Your system continues to be protected. A replacement is recommended in order to avoid unnecessary service operations.

  • Green: protective device O.K.
  • Yellow: performance limit reached, replacement recommended
  • Red: overloaded, replacement required

SURGETRAB S-PT – Installation directly on the field device

SURGETRAB S-PT surge protection  

SURGETRAB S-PT for direct installation on the field device

SURGETRAB are surge protective devices for all common standard signals that are directly attached to the sensor head via their connecting threads. This type of mounting saves time and money, and there is no need for an additional connection box for installing the surge protection.

Connection versions for through and parallel wiring are available. This enables you to connect the protective circuit in series or in parallel with the interface of the measuring element. Versions with parallel wiring require a second connecting thread on the sensor head.

Always the right surge protection

Phoenix Contact offers innovative surge protection components for all requirements in the field of MCR technology.

 TERMITRAB completePLUGTRAB PT-IQPLUGTRAB PTLINETRABSURGETRAB
Pluggablexxx--
Status indicatorx
(mechanical)
x
(multi-stage)
---
Remote signaling(optional)x---
Latchingxx---
Intrinsic safety versionsxxxxx
Overall width3.5 mm/6.2 mm17.5 mm17.5 mm6.2 mm137 mm/79 mm
Connection technologyPush-in/screwPush-in/screwScrewScrewCables

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Configurators

Configure products and solutions for your individual application.

Surge protection for measurement and control technology

Service


Handling of PT-IQ

Simple construction and fast wiring with PLUGTRAB PT-IQ intelligent surge protection.


Surge protection for measurement and control technology

Learning module on surge protection for measurement and control technology.


PLUGTRAB PT-IQ

Learning module on PLUGTRAB PT-IQ, the intelligent surge protection system.