Back to overview

new

Connectors for energy storage systems – safe connection of battery terminals

Device and cable connectors that are protected against polarity reversal are ideal for use in energy storage systems. Featuring a rotatable design, touch protection, and mechanical coding, the connectors provide maximum flexibility and safety when it comes to connecting battery terminals.

Your advantages

  • Can be rotated through 360°: ideal for flexible cable outlets
  • Battery connection protected against polarity reversal by mechanical coding
  • Touch-proof battery terminals even when not plugged in
  • Various color versions for clearer identification

Main features

  • Nominal voltage up to 1500 V DC
  • Cross sections: 16 to 25 mm²
  • Nominal currents up to 120 A
  • Degree of protection: IP65
  • Insertion cycles: >100

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)