News Overview

Intelligent groundwater abstraction

12.03.2018

WellControl – Intelligent groundwater abstraction  

WellControl – Intelligent groundwater abstraction

WellControl is a pre-configured, configurable solution from Phoenix Contact that carries out all the necessary control and regulation tasks for groundwater wells.

Guided parameterization without any programming at all ensures easy startup.

The field devices are connected via the Waterworx process library from Phoenix Contact. Pre-programmed function blocks enable efficient engineering of the systems. A comprehensive surge protection and power supply concept ensures the required security of supply and allows servicing to be planned. The decentralized arrangement of facilities in a water treatment plant makes connection to a control center indispensable. The easy-to-use, standardized IEC 60870-5-104 remote control protocol makes connecting the solution to the control center easy.


PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)